AOUT.PSCALE

Description

AOUT.PSCALE is an analog position scale factor that scales the analog output (AOUT.VALUE ) for AOUT.MODE = 6, or 7 (actual position or position error) per 10 V of analog input or output.

General Information

Type

NV Parameter

Units

Rotary: counts/V,rad/V, deg/V, 16-bit counts/V

Linear: counts/V, mm/V, µm/V, 16-bit counts/V

Range

Rotary:

1 to 9,223,372,036,854,775 counts/V

0 to 13,493,026.816 rad/V

0 to 773,094,113.280 deg/V

0 to 140,737,488,355.327 16-bit counts/V

Linear:

1 to 9,223,372,036,854,775 counts/V

0 to 2,147,483.648 mm/V

0 to 2,147,483,648.000 µm/V

0 to 140,737,488,355.327 16-bit counts/V

Default Value

Rotary:

1 counts/V

0 rad/V

0 deg/V

0 16-bit counts/V

Linear:

1 counts/V

0 rad/V

0 deg/V

0 counts16 bit/V

Data Type

Float

Start Version

M_01-01-01-000

FieldbusClosed A Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosed ***EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

/0

M_01-00-00-000

Related Topics

Analog Output

AOUT.VALUE