SFA#.INFO
Description
SFA#.INFO provides information about the Smart Feedback Adapter (SFA) device attached to the feedback connector.
SFA#.INFO reports the following information.
Name | Description |
---|---|
Serial Number | Unique serial number of SFA device |
Part Number | SFA hardware part number |
Model Number | SFA device model number |
Installed FPGA "Field-Programmable Gate Array" FPGA is a semiconductor device that can be configured by the customer or designer after manufacturing; hence the name "field-programmable" Version | FPGA version currently on the SFA |
Available FGPA Version | FPGA version available to download to the SFA via SFA#.UPDATE |
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-01-02-000 |
General Information
Type |
Read Only |
Description |
Smart Feedback Adapter Information |
Data Type |
String |
Variants Supported
All variants are supported.
Related Topics
Feedback Connector X41