PL.ERRWTHRESH

Description

If this value is not equal 0 and the position error PL.ERR is larger than this value, the drive will generate a warning.

If PL.ERRWTHRESH is set to 0 the warning is not issued.

Example

Set position rotary units to 2 degrees. If you set PL.ERRWTHRESH to 100 and the position error is larger than 100 degrees, then the drive will generate a warning.

UNIT.PROTARY 2

PL.ERRWTHRESH 100

General Information

Type

NV Parameter

Units

Depends on UNIT.PLINEAR (pg 1) or UNIT.PROTARY (pg 1)

Rotary: counts, rad, deg, (custom units), 16-bit counts

Linear: counts, mm, µm, (custom units), 16-bit counts

Range

Rotary:

0.000 to 5,123,372,000,000,005.000 counts

0.000 to 7,495,067.136 rad

0.000 to 429,436,076.032 deg

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Linear:

0.000 to 5,123,372,000,000,005.000 counts  

0.000 to 1,192,877.952*MOTOR.PITCH mm

0.000 to 1,192,878,014.464*MOTOR.PITCH µm

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Default Value

0.000 deg

Data Type

Float

BASIC: Integer

See Also

PL.ERR

Start Version

M_01-00-00-000

Variant Supported
MKD EtherCAT Yes
AKD-N Yes
MKD-N Yes
MKD-C Yes
EtherCAT CoE and CANopen
Index/Subindex Object Start Version
3483h/0 M_01-00-00-000

Related Topics

PL.ERR | PL.ERRFTHRESH | PL.ERRMODE

Position Loop