Brake_Control_Time1_Close_Brake
Index.Sub | 2C01.0H |
Data Type | Unsigned16 |
Access | Read/Write |
PDO Mappable | No |
Unit | ms |
Range |
0 to 1000 |
Default Value | 150 |
Store Supported |
Yes |
Description |
This object is used for the Brake Control functionality and defines the time between motor standstill and closing of brake. |
Notes |
- This object is available with firmware V03r20 or superior. - See Brake Control. - See objects: Brake_Control_Settings (2C00.0H), Brake_Control_Time2_Close_Brake (2C02.0H), Brake_Control_Time1_Open_Brake (2C03.0H), Brake_Control_Time2_Open_Brake (2C04.0H) |