Brake_Control_Time1_Open_Brake
Index.Sub | 2C03.0H |
Data Type | Unsigned16 |
Access | Read/Write |
PDO Mappable | No |
Unit | ms |
Range |
0 to 1000 |
Default Value | 150 |
Store Supported | Yes |
Description | This object is used for the Brake Control functionality and defines the time between the switching on of motor current and the release of the Brake. During this time motor movement are not allowed. |
Notes |
|