Drive_Working_Settings_Extended

Index.Sub 2200.11H
Data Type WORD
Access Read/Write
PDO Mappable No
Unit --

Range

0 to FFFFH
Default Value 0
Store Supported Yes
Description

 This register is used to define drive working modalities.

Bit #

Name

Description

Default Value

0

Reserved

Reserved

--

1

Reserved

Reserved

--

2

Reserved

Reserved

--

3

Reserved

Reserved

--

4

Reserved

Reserved

--

5

Reserved

Reserved

--

6

Reserved

Reserved

0

7

Encoder1_Rotation_Direction

1 = The encoder #1 counting is reversed

0 = The encoder #1 counting is not reversed

0

8

Reserved

Reserved

--

9

Motor R,L detection

1 = The motor R,L parameters are automatically detected

0 = The motor R,L parameters are defined by objects

1

10

Enable I2T protection

1 = I2T protection enabled

0 = I2T protection disabled

0

11

Continuous motor Open Phase Check

1 = Continuous motor Open Phase Check enabled

0 = Continuous motor Open Phase Check disabled

0

12

Reserved

Reserved

--

13

Motor Stall detection

1 = Motor Stall detection enabled

0 = Motor Stall detection disabled

0

14

Reserved

Reserved

--

15

Reserved

Reserved

--

Bit Explanation:

Encoder1_Rotation_Direction

  • When this bit is set (1) the Encoder #1 counting is reversed.

  • When this bit is reset (0) the Encoder #1 counting is not reversed.

Motor R, L detection

  • When this bit is set (1) the motor R, L parameters are detected by automatic calibration. For this procedure the object Nominal_Current (2005.4H) must be set with Nominal_Current of the motor.

  • When this bit is reset (0) the motor R, L parameters are defined with objects Motor_R (2005.6H) and Motor_L (2005.7H).

Enable I2T protection

Continuous motor Open Phase Check

  • When this bit is set (1) the motor Open Phase Check is always active.

  • When this bit is reset (0)  the motor Open Phase Check is active only first time at power on of the drive.

Motor Stall detection (1)

  • When this bit is set (1) the ‘Motor Stall detection’ feature is enabled.

  • When this bit is reset (0) the ‘Motor Stall detection’ feature is disabled.

Notes

  • (1) The ‘Motor Stall detection’ feature is available with firmware version V02r74 or superior.