AXIS#.SAFEPARAM.SDB.FUNCTIONACTIVATION

Description

Indicates whether Safe Dynamic Brake (SDB) is ready for activation.

Value

Description

0

Never active

1

Ready for activation

 

Context

For complete SDB information refer to SDB (Safe Dynamic Brake).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-00-00-000

Implemented in SMM revision v0.54

General Information

Type

Read/Write

Units

N/A

Range

0, 1

Default Value

0 (Never active)

Data Type

Integer

Stored in Non -Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFEPARAM.SDB.FUNCTIONACTIVATION

3158h

01h

Unsigned8

-

-

Read/Write

No

AXIS2.SAFEPARAM.SDB.FUNCTIONACTIVATION

3258h

01h

Unsigned8

-

-

Read/Write

No