GEAR.DECMAX

Description

This parameter limits the deceleration of the slave to a numerical higher value.

General Information

Type

NV Parameter

Units

Depends on UNIT.ACCROTARY or UNIT.ACCLINEAR

Rotary: rps/s, rpm/s, deg/s2, (Benutzerspezifische Einheiten)/s2, rad/s2

Linear: counts/s2, mm/s2, µm/s2, (Benutzerspezifische Einheiten)/s2

Range

Rotary:

0.002 to 833,333.333 rps/s

0.112 to 50,000,000.000 rpm/s

0.009 to 300,000,000.000 deg/s²

0.155 to 4,166,666.752 (Benutzerspezifische Einheiten)/s²

0.012 to 5,235,987.968 rad/s²

Linear:

16,000.000 to 3,579,139,408,000.000 counts/s2

0.031*MOTOR.PITCH to 833,333.333*MOTOR.PITCH mm/s2

30.994*MOTOR.PITCH to 833,333,333.333*MOTOR.PITCH µm/s2

0.155 to 4,166,666.667 (Benutzerspezifische Einheiten)/s2

Default Value

Rotary:

166.669 rps/s

10,000.000 rpm/s

60,000.000 deg/s²

833.333 (Benutzerspezifische Einheiten)/s²

1,047.2 rad/s²

Linear:

715,840,000.000 counts/s²

166.714*MOTOR.PITCHMOTOR.PITCH mm/s²

166,714.191*MOTOR.PITCHMOTOR.PITCH µm/s²

833.571 (Benutzerspezifische Einheiten)/s²

Data Type

Float

See Also

UNIT.ACCROTARY , UNIT.ACCLINEAR , GEAR.ACCMAX

Start Version

M_01-00-00-000

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC No
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD Profinet Yes
AKD sercos® III Yes
AKD-N No
AKD-C No

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

Fieldbus Index/Subindex Object Start Version

EtherCAT COE and CANopen

340Ah/3

M_01-00-00-000

Fieldbus

Address

Attributes Signed?

Profinet

2185

DWord No
sercos® III 8 Octets
Fieldbus Instance Data Size Data Type
EtherNet/IP 186 8 Byte Acceleration

Fieldbus

Index/Subindex

Is 64 bit? Attributes Signed? Object Start Version

Modbus

370

Yes 64 bit No M_01-03-00-000

Related Topics

Elektronisches Getriebe