AXIS#.EIP.TP.SOURCE1
Description
AXIS#.EIP.TP.SOURCE1 modifies and configures the associated axis’ first touch probe trigger source byte.
Context
For more information on the usage of touch probes, see AKD2G EtherNet/IP Touch Probes.
Usage
| Values for AXIS#.EIP.TP.SOURCE# |
Note |
|---|---|
|
-41 to -42 |
Z pulse for Axis 1 to 2 |
|
-31 to -35 |
Z pulse for Feedback 1 to 5:
|
|
-21 to -26 |
DIO1 to DIO6:
|
|
-1 to -12 |
DIN1 to DIN12: When X22 is not fitted options -9 to -12 will not be valid. |
|
0 |
Reserved |
|
1 |
DIN1. Fast Opto |
|
2 |
DIN2. Fast Opto |
|
3-4 |
Reserved |
|
5 |
Valid if AXIS#.PL.FBSOURCE is using a feedback that supports a Z pulse. |
|
6 to 255 |
Reserved |
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-11-03-000 |
General Information
|
Type |
Read /Write |
|
Units |
N/A |
|
Range |
-32768 to 32767 |
|
Default Value |
1 |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Variants Supported
EtherNet/IP drives: AKD2G-SPI
Industrial Ethernet Information
|
ID |
Instance |
Attribute |
Name |
Data Type |
Access |
User Mappable |
|---|---|---|---|---|---|---|
|
7562 |
1 |
7562 (0x1d8a) |
AXIS1.EIP.TP.SOURCE1 |
Signed16 |
Read/Write |
Yes |
|
73098 |
2 |
7562 (0x1d8a) |
AXIS2.EIP.TP.SOURCE1 |
Signed16 |
Read/Write |
Yes |





