The Family of Kollmorgen Essentials Drives
Available Kollmorgen Essentials Drive versions
| Connectivity | Rated Voltages | Current | Axis | Rev | Funct. Safety |
|---|---|---|---|---|---|
|
M: Multi-Ethernet (EtherNet/IP, EtherCAT, PROFINET) |
6V:
|
03: 3A 06: 6A 12: 12A |
S: Single Axis | A | 1:SIL2 STO |
Standard features
- Support for secondary incremental position input
- 2 high-speed and 2 regular speed digital inputs, 2 digital outputs
- Single axis
- Supply voltages:
- AC single phase, split phase, three phase AC neutral
- Single or group supply, single or group mains fusing
- Industrial Ethernet on board
- SFD-M, SFD3
- Step/Direction input
- Use with AC synchronous servomotors and open loop induction machines
Power section
- Single or three phase AC supply, 5% to 110% of rated AC voltage over 47 to 63 Hz. Connection to higher AC voltage mains only by using isolating transformer.
- Three phase bridge rectifier, integral soft-start circuit.
- DC bus link voltage can be connected in parallel for power sharing.
- Floating current sensors measure actual motor current
- Regenerative circuit with dynamic distribution of the generated power between several servo drives on the same DC bus link circuit.
- External regen resistor required
Functional Safety Option
- FS1: STO; SIL2 PLd, command by I/O Safety Function Option 1 (I/O, SIL2 PLd)
Electrical safety
- Appropriate insulation / creepage distances and electrical isolation for safe electrical separation, per IEC 61800-5-1, between the power input / motor connections and the signal electronics.
- Soft-start, over voltage detection, short-circuit protection, phase-loss detection.
- Temperature monitoring of the servo drive and motor.
- Electronic Class 10 motor overload protection: foldback mechanism or optional fault response. The internal electronic overload protection is not speed sensitive.
Auxiliary supply voltage 24 VDC
- From an external, safety approved 24V ±10% power supply (PELV).
Parameter setting
- WorkBench Software for setup via USB
- Download control parameter packages via Industrial Ethernet
Full digital control
- Digital current loop (update 1.28 µs / command 62.5 µs)
- Digital velocity loop (update period 62.5 µs)
- Digital position loop (update period 250 µs)
Inputs/Outputs (X21)
-
2 high-speed and 2 regular speed digital inputs
-
2 digital outputs
Connectivity
- Feedback input (see "Feedback Connector X23")
- Digital Inputs/Outputs (see "Digital I/O – X21")
- Service Interface (see "Service Interface Connector X20")
- Industrial Ethernet interface (see "Industrial Ethernet Interface Connector X11/X12")
Accessories
-
Connector kit with mating connectors X3 and X10
For accessories refer to the Accessories for Kollmorgen Essentials Drives.