List of KAS Documentation

This is the available documentation for these components:

KAS

List of PDF KAS Guides

Document Title

Description

Download

Release Notes

The KAS Release Notes contain a summary of new features, fixed and known limitations, workarounds, and information on all hardware and software components that have been updated, changed, or added in this release.

Getting Started

Contains these main steps to get your KAS system up and running.

30 Minutes to Motion

Contains the main topics to help you quickly start with KAS IDEClosed "Integrated development environment" An integrated development environment is a type of computer software that assists computer programmers in developing software. IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger.

The objective is to familiarize you with the basic principles and the way the program works by creating a simple motion application project.

IDE User Manual

Contains content to help with KAS IDE except the topics included in the Reference Manuals.

Reference Manual - PLCClosed "Programmable Logic Controller" A Programmable Logic Controller, PLC, or Programmable Controller is a digital computer used for automation of industrial processes, such as control of machinery on factory assembly lines. Used to synchronize the flow of inputs from (physical) sensors and events with the flow of outputs to actuators and events Library

Contains Technical References on PLC Programming Languages and Library.

Reference Manual - Motion Library

Contains Technical References on Motion Library for Pipe Network and PLCopenClosed A vendor -and product- independent worldwide association active in Industrial Control and aiming at standardizing PLC file formats based on XML.

Go back to the top of the page[Top]

KVB

KVB Guides
KVB Guides Description
Kollmorgen Visualization Builder™ Quick Start Guide

The Quick Start covers these important points to:

  • Install and use Kollmorgen Visualization Builder.
  • Configure HMI Panels and PC operated control applications.
Kollmorgen Visualization Builder™ User Manual Contains all the content to help with Kollmorgen Visualization Builder.

Go back to the top of the page[Top]

HMI

List of KAS HMI Part Numbers
HMI Part Number Description KVB Manual

AKI2G-CDA-MOD-05T-000, 5" LCD Display

Graphical Display 7" TFT LCD, Touchscreen v2.20

AKI2G-CDA-MOD-07T-000, 7" LCD Display

Graphical Display 5" TFT LCD, Touchscreen v2.20

AKI2G-CDB-MOD-07T-000, 7" LCD Display

Graphical Display 7" TFT LCD, Touchscreen v2.20

AKI2G-CDB-MOD-12T-000, 12" LCD Display

Graphical Display 12" TFT LCD, Touchscreen v2.20

AKI-CDC-MOD-12T-000

Graphical Display 12.1" TFT LCD, Touchscreen v2.0

AKI-CDC-MOD-15T-000

Graphical Display 15.4" TFT LCD, Touchscreen v2.0

AKI-CDC-MOD-21T-000

Graphical Display 21.5" TFT LCD, Touchscreen v2.0

Go back to the top of the page[Top]

I/O

AKT2G (EtherCAT) Terminals

AKT2G (EtherCAT) Terminals

I/O Terminal Part Number

I/O Terminal Description

AKT2G-AC-FAN-001

Fan cartridge for EtherCAT and Bus Terminals

AKT2G-AN-240-000

2-channel input terminal PT100 (RTD) for resistance sensors, 16-bit, 2-, 3-wire system

AKT2G-AN-400-000

4-channel thermocouple input terminal, preset to type K, with wire breakage detection, 16-bit

AKT2G-AN-430-000

4-channel analog input, parameter capable, -10/0…+10 V, -20/0/+4…+20mA, 16-bit

AKT2G-AT-410-000

4-channel analog output terminal 0…10V, 12-bit, 1-wire system

AKT2G-AT-425-000

4-channel analog output terminal -10V…+10V, 12-bit, 4 x 2-wire system

AKT2G-BRC-000-000

Brake Chopper Terminal

AKT2G-DN-002-000

Up/down counter 24VDC, 100 kHz, 32-bit counter depth

AKT2G-DN-008-000

8-channel digital input terminal 24VDC, filter 3.0 ms, 1-wire system

AKT2G-DNH-008-000

8-channel digital input terminal 24VDC, filter 10 µs, 1-wire system

AKT2G-DT-008-000

8-channel digital output terminal 24VDC, 0.5A, 1-wire system

AKT2G-ECT-000-000

EtherCAT Coupler for E-bus terminals

AKT2G-EM-000-000

Bus end cover for E-bus terminals, cover for power and E-bus contacts, gray

AKT2G-ENC-180-000

1-channel incremental encoder interface, 32-bit

AKT2G-ENC-190-000

Incremental encoder interface with differential input, 16- / 32-bit

AKT2G-PSF-024-000

Power supply terminal with fuse, 24VDC

AKT2G-SDI-004-000

4-channel digital input terminal, Safety, 24VDC

AKT2G-SDO-004-000

4-channel digital output terminal, Safety, 24VDC, 0.5 A

AKT2G-SM-L15-000

Stepper motor terminal, 24VDC, 1.5A, vector control

AKT2G-SM-L50-000

Stepper motor terminal, 50VDC, 5A, vector control

Go back to the top of the page[Top]

AKT (K-Bus) Terminals

AKT (K-Bus) Terminals
I/O Terminal Part Number Description Replaced By Manual
AKT-AN-200-000 2 Channel Thermocouple Input Module AKT2G-AN-240-000
AKT-AN-400-000 4 Channel Thermocouple Input Module AKT2G-AN-400-000
AKT-AN-410-000 4 Channel Analog Input Module, 0-10 VDC AKT2G-AN-430-000
AKT-AN-420-000 4 Channel Analog Input Module, 0-20 mA AKT2G-AN-430-000
AKT-AN-810-000 8 Channel Analog Input Module, 0-10 VDC AKT2G-AN-430-000
AKT-AN-820-000 8 Channel Analog Input Module, 0-20 mA AKT2G-AN-430-000
AKT-AT-220-000 2 Channel Analog Output Module, 0-20 mA —
AKT-AT-410-000 4 Channel Analog Output Module, 0-10 VDC —
AKT-AT-420-000 4 Channel Analog Output Module, 0-20 mA —
AKT-AT-810-000 8 Channel Analog Output Module, 0-10 VDC AKT2G-AT-410-000
AKT-AT-820-000 8 Channel Analog Output Module, 0-20 mA —
AKT-DN-004-000 4 Channel Digital Input Module, 24 VDC 3ms AKT2G-DN-008-000
AKT-DN-008-000 8 Channel Digital Input Module, 24 VDC 3ms AKT2G-DN-008-000
AKT-DNH-004-000 4 Channel Digital Input Module, 24 VDC 0.2ms AKT2G-DNH-008-000
AKT-DNH-008-000 8 Channel Digital Input Module, 24 VDC 0.2ms AKT2G-DNH-008-000
AKT-DT-004-000 4 Channel Digital Output Module, 24 VDC 0.5A AKT2G-DT-008-000
AKT-DT-008-000 8 Channel Digital Output Module, 24 VDC 0.5A AKT2G-DT-008-000
AKT-DT-2RT-000 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free —
AKT-ECT-000-000 EtherCAT Bus Coupler AKT2G-ECT-000-000
AKT-EM-000-000 Standard-Bus End Terminal AKT2G-EM-000-000
AKT-IM-000-000 Isolation / Separation Terminal —
AKT-PS-024-000 Power Supply, 24 VDC AKT2G-PSF-024-000
AKT-PSF-024-000 Fused Power Supply with diagnostics, 24 VDC AKT2G-PSF-024-000
AKT-SM-L15-000 Stepper Motor Terminal, 24 VDC, 1.5 A AKT2G-SM-L15-000
AKT-SM-L50-000 Stepper Motor Terminal, 50 VDC, 5 A AKT2G-SM-L50-000

  • 24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules.
    These are the solutions to get 24VDC power to devices that need it (e.g., an AKT_AT-410-000 Output module):

    • Place the module requiring 24VDC before the thermocouple module.
    • Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.

Go back to the top of the page[Top]

AKD2G, AKD, and S300/S700

Drive Manuals

Description

AKD EtherCAT Manual

Describes the installation, setup, range of functions, and software protocol for the EtherCAT AKD product series.

AKD Installation Manual

  • Installation manual for AKD and AKD PDMM drives.
  • Describes the AKD series of digital drives and includes mechanical, electrical, and software installation information needed to safely install AKD.

AKD PDMM Fault Card

  • Describes the AKD PDMM (including AKD) faults, warnings, error messages, and alarms.
  • Provides cause and remedy instructions to determine the specifics of the failure and to correct the underlying problem.

AKD PDMM User Manual

  • Describes the software installation, setup, and operation for the AKD PDMM drive.
  • Includes basic topics and examples to help set up and use the various features in the drive.

AKD, AKD2G, S700 (in NA) Accessories Manual

Describes the accessories for Kollmorgen digital drive systems and servo driveClosed A servo drive is a special electric amplifier used to power electric servo motors. It monitors feedback signals from the motor and continually adjusts for deviation from expected behavior motors.

AKD2G EtherCAT Manual

Describes the installation, setup, range of functions, and software protocol for the AKD2G product series.

AKD2G Installation Manual

  • Describes the AKD2G series of digital drives.
  • Includes mechanical, electrical, software, and functional safety options.

MKD Installation Manual

  • Installation manual for MKD-N power supply and MKD-C drives.
  • Describes the MKD devices and includes mechanical, electrical, and software installation information needed to safely install the devices.

S300 Reference Documentation

Kollmorgen website with access to all S300 manuals.

S700 Reference Documentation

Kollmorgen website with access to all S700 manuals.

Go back to the top of the page[Top]

AKD PDMM / PCMM

Product Guides - AKD PDMM / PCMM
Product Guide Description
AKD PDMM Quick Start

All the information needed to safely install and setup an AKD drive.

AKD and AKD PDMM Installation Manual
  • The most important points to install the drive hardware and software.
  • Provides instructions for basic drive setup and connection to a network.
PCMM Installation Guide

Installation and setup of the controller.

AKD PDMM User Guide Provides information on AKD drive parameters, EWV (Embedded Workbench Views), and using the AKD PDMM in the KAS IDE.
AKD PDMM Fault Card Technical data and dimensional drawings of accessories (e.g., cables, brake resistors, and mains supplies).  

Go back to the top of the page[Top]