DS402_Working_Settings

Index.Sub  2084.0H
Data Type Unsigned32
Access Read/Write
PDO Mappable RX_PDO (1)
Unit --

Range

0 to FFFFFFFFH
Default Value 0
Store Supported Yes(2)
Description

 This object is used to parameterize DS402 working general configuration.

Bit

Name

Description

Default Value

0

PP_mode_Position_Align

0 = Not align position

1 = Align position

2 =

3 =

0

1

2

Torque_Enable_Mode

0 = STO/Torque Enable handled as Fault

1 = STO/Torque Enable not handled as Fault

0

3

Limit_Switch_Mode

0 = Fault on Limit Switch

1 = No Fault on Limit Switch

0

4

Digital_Input_Actual_Value

0 = Filtered and polarized Digital Inputs on bit 16÷31 of Digital_Inputs (60FD.0H object)

1 = Direct value of Digital Inputs on bit 16÷31 of Digital_Inputs (60FD.0H) Object

0

5

Execute Homing Offset

0 = No Homing Offset executed

1 = Preset_Homing_Position offset executed

0

6

0

7

0

8

0

9

0

10

0

11

0

12

0

13

0

14

0

15

0

16

0

17

0

18

0

19

0

20

0

21

0

22

0

23

0

24

0

25

0

26

0

27

0

28

0

29

0

30

0

31

0

Bit Explanation:

PP_mode_Position_Align (bit1,bit0):    

Torque_Enable_Mode:    

  • This setting is used only for drives equipped with STO or Torque Enable input.

  • When the value is (1), the intervention of STO/Torque Enable input is not considered a Fault and the state machine will be kept to ‘Switch On Disabled’ until the input is off.

  • When the value is (0), the intervention of STO/Torque Enable input is considered a Fault.

Limit_Switch_Mode (3) :    

  • When the value is (1), the intervention of a Limit Switch input is not considered a Fault.

  • When the value is (0), the intervention of a Limit Switch input is considered a Fault.

Digital_Input_Actual_Value:    

  • When the value is (1), the status of B0_Digital_Inputs on bits 16÷31 of Digital_Inputs (60FD.0H) object is direct, not filtered and not polarized.

  • When the value is (0), the status of B0_Digital_Inputs on bits 16÷31 of Digital_Inputs (60FD.0H) object is filtered and polarized.

Execute_Homing_Offset:    

  • When the value is (1), an additional movement to a relative position is performed at the end of Homing procedure (except for   and  ). The relative position is defined with Preset_Homing_Position (2080.0H). When additional movement is concluded Position_Actual_Value is set to 0.

  • When the value is (0), no additional movement is performed at the end of Homing procedure (Homing standard procedure).

Notes

  • (1) available with firmware V03r05 or superior.

  • (2) ‘Store supported’ is available with firmware V02r29 or superior.

  • (3) See Limit Switch Check.

  • This object is available with firmware V01r28 or superior.