List of KAS Manuals
Find below the available literature for the following components:
| KAS Title | Description | |
|---|---|---|
| Release Notes | The KAS version 3.03 Release Notes contain fixed limitations, known limitations, workarounds, and information on all hardware and software components that have been updated, changed or added in this release. | |
| Getting Started |
Covers the main steps to get your KAS system up and running
|
|
| 30 Minutes to Motion |
Covers the main topics to help you start quickly with KAS IDE
|
|
| IDE User Manual | Contains the content to help you with KAS IDE, except the topics included in the Reference Manuals |
|
| Reference Manual - PLC |
Contains Technical References on PLC Programming Languages and Library |
|
| Reference Manual - Motion Library | Contains Technical References on Motion Library for Pipe Network and PLCopen |
| KVB Guide | Description | |
|---|---|---|
| Kollmorgen Visualization Builder™ Quick Start Guide |
|
Quick Start that covers the most important points to install and use Kollmorgen Visualization Builder, in order to configure HMI Panels and PC operated control applications |
| Kollmorgen Visualization Builder™ User Manual |
|
Contains all the content to help you with Kollmorgen Visualization Builder |
| HMI part number | Description | KVB | Tech. Manual |
|---|---|---|---|
| AKI2G-CDA-MOD-05T-000, 5" LCD Display | Graphical Display 7" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDA-MOD-07T-000, 7" LCD Display | Graphical Display 5" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDB-MOD-07T-000, 7" LCD Display | Graphical Display 7" TFT LCD, Touchscreen | v2.20 |
|
| AKI2G-CDB-MOD-12T-000, 12" LCD Display | Graphical Display 12" TFT LCD, Touchscreen | v2.20 |
|
| AKI-CDC-MOD-12T-000 | Graphical Display 12.1" TFT LCD, Touchscreen | v2.0 |
|
| AKI-CDC-MOD-15T-000 | Graphical Display 15.4" TFT LCD, Touchscreen | v2.0 |
|
| AKI-CDC-MOD-21T-000 | Graphical Display 21.5" TFT LCD, Touchscreen | v2.0 |
|
| I/O terminal part number | Description | Tech. Manual |
|---|---|---|
| AKT-AN-200-000 | 2 Channel Thermocouple Input Module |
|
| AKT-AN-400-000 | 4 Channel Thermocouple Input Module |
|
| AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA |
|
| AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA |
|
| ACCT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA |
|
| AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free |
|
| AKT-ECT-000-000 | EtherCAT |
|
| AKT-EM-000-000 | Standard-Bus End Terminal |
|
| AKT-IM-000-000 | Isolation / Separation Terminal |
|
| AKT-PS-024-000 | Power Supply, 24 VDC |
|
| AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC |
|
| AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A |
|
| AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
|
-
-
24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules. To get 24VDC power to devices that need it (such as an AKT_AT-410-000 Output module) there are two possible solutions. :
- Place the module requiring 24VDC before the thermocouple module.
- Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.
| Drives Guide | Description | |
|---|---|---|
| AKD Quick Start |
|
Contains all information needed to safely install and setup an AKD drive |
| AKD PDMM Installation Manual |
|
Covers the most important points to install the drive hardware and software Provides instructions for basic drive setup and connection to a network |
| AKD User Manual |
|
Describes how to use your drive in common applications. It also provides tips for maximizing your system performance with the AKD |
| AKD2G Installation Manual |
|
|
| AKD Accessories Manual |
|
Includes technical data and dimensional drawings of accessories such as cables, brake resistors, and mains supplies |
| AKD EtherCAT Manual |
|
Describes the installation, setup, range of functions, and software protocol for the EtherCAT AKD product series |
| AKD2G EtherCAT Manual |
|
|
| S300 Reference Documentation |
|
Kollmorgen website that gives access to all S300 |
| S700 Reference Documentation |
|
Kollmorgen website that gives access to all S700 |
| Product Guide | Description | |
|---|---|---|
| AKD PDMM Quick Start |
|
Contains all information needed to safely install and setup an AKD drive |
| AKD and AKD PDMM Installation Manual |
|
Covers the most important points to install the drive hardware and software Provides instructions for basic drive setup and connection to a network |
| PCMM Installation Guide |
|
Covers the most installation and setup of the controller. |
| AKD PDMM User Guide |
|
Contains information on AKD drive parameters, EWV (Embedded Workbench Views), and using the AKD PDMM in the KAS IDE. |
| AKD PDMM Fault Card |
|
Includes technical data and dimensional drawings of accessories such as cables, brake resistors, and mains supplies |
[Top]