RxPDO - S300 and S700 Drive CANopen Objects
This table identifies:
- The CANopen objects required by the motion engine and function blocks.
- Whether the objects are available in the default PDO PDO is a type of protocol frame used in some fieldbuses. A PDO contains one or more object dictionary entries, which define the application data transferred between devices..
- Their corresponding drive parameter.
-
-
Review the table to verify the objects needed by the features the application uses are included in the PDO selection.
Index - subindex |
Object Name |
Required |
Associated ML FB |
Associated MC FB |
Associated Drive Parameter |
---|---|---|---|---|---|
0x20A4 - 0 |
No |
|
|
||
0x6040 - 0 |
|
Yes |
|
|
|
No |
|
N/A |
|
||
0x60C1 - 1 |
Position demand value |
Yes |
|
|
|